IESNA:LM-63-2002
[TEST]P954987
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32127
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3769.5 4719.7 5578.8 6243.8 6786.1 7092.9 7237.2 7288.6 7548.9 8106.2
9026.6 10189.1 11333.4 12247.1 13046.5 13776.2 14237.2 14354.9 14071.3 13353.3
11903.8 9398 7757.9 6497.5 5145.9 3620.2 2379.8 1668.3 1301.8 1124.4
1019.9 857.4 726.4 252.1 122.7 19.9 0
3769.5 4752.9 5620.2 6296.9 6794.4 7131 7303.5 7351.6 7567.2 8069.7
8920.4 10059.7 11182.4 12127.7 12935.4 13665 14212.3 14409.7 14228.9 13620.3
12409.6 10094.6 8071.3 6777.8 5442.8 3946.9 2595.4 1751.2 1343.3 1164.2
1029.9 870.6 733 311.8 131 24.9 0
3769.5 4711.5 5562.2 6245.5 6777.8 7164.2 7378.1 7469.3 7638.5 8089.6
8814.3 9825.9 10903.8 11854.1 12621.9 13235.5 13811 14091.2 14019.9 13534
12560.6 10970.2 8744.6 7192.4 5867.3 4417.9 2950.3 1960.2 1449.4 1204
1063 925.4 792.7 605.3 308.5 36.5 0
3769.5 4711.5 5537.3 6218.9 6787.7 7223.9 7515.8 7668.3 7827.5 8175.8
8714.8 9499.2 10431.2 11325.1 12044.8 12635.2 13131 13532.4 13640.2 13481
12895.6 11809.3 10283.6 8477.6 6777.8 5267 3683.3 2358.2 1608.6 1223.9
1056.4 917.1 782.8 623.6 437.8 170.8 0
3769.5 4572.2 5373.1 6073 6673.3 7204 7626.9 7907.2 8086.3 8361.5
8809.3 9384.8 10129.4 10887.3 11568.9 12155.9 12633.5 13058.1 13359.9 13441.2
13280.3 12786.1 11827.6 10378.1 8684.9 6955.2 5182.4 3416.3 2145.9 1439.5
1097.8 975.1 847.4 646.8 436.2 136 0
3769.5 4499.2 5222.2 5903.8 6534 7117.8 7648.4 8068 8353.3 8620.3
8955.2 9436.2 9993.4 10655.1 11321.8 11985.1 12549 12990.1 13323.4 13598.7
13812.6 13741.3 13441.2 12759.6 11582.1 10056.4 8094.5 6207.3 4174.1 2577.1
1671.6 1142.6 827.5 500.8 252.1 66.3 0
3769.5 4359.9 4988.4 5630.2 6253.7 6865.7 7456.1 7981.8 8417.9 8767.8
9122.7 9510.8 9937 10467.7 11076.3 11766.2 12476 13160.9 13767.9 14301.9
14787.8 15321.8 15562.2 15711.5 15678.3 15001.7 13709.8 11651.8 8928.7 6048.1
3490.9 1812.6 925.4 534 260.4 89.6 0
3769.5 4253.7 4757.9 5308.5 5879 6417.9 6996.7 7558.9 8099.5 8577.1
9054.7 9497.5 9898.9 10331.7 10786.1 11273.7 11839.2 12479.3 13179.1 13922.1
14733 15897.2 16837.5 17411.3 18064.7 18537.4 18598.7 17963.6 16311.8 13638.5
9937 6413 3268.7 1333.3 476 92.9 0
3769.5 4063 4417.9 4829.2 5280.3 5757.9 6243.8 6724.7 7200.7 7689.9
8202.3 8676.6 9192.4 9731.4 10291.9 10854.1 11477.6 12177.5 12951.9 13829.2
14854.1 16408 17950.3 19006.7 20354.9 21942 23640.2 24772.9 24530.7 22250.5
17555.6 11381.5 4827.5 1474.3 464.3 96.2 0
3769.5 4029.9 4383.1 4761.2 5187.4 5638.5 6099.5 6558.9 7013.3 7474.3
7928.7 8399.7 8897.2 9436.2 9993.4 10572.2 11215.6 11927.1 12723.1 13630.2
14653.4 16298.5 17852.4 18996.7 20437.9 22167.6 24021.6 25202.4 24978.5 22554
17451.1 10671.7 4089.6 1129.4 364.8 82.9 0
3769.5 3903.8 4086.2 4331.7 4628.5 4951.9 5278.6 5621.9 5976.8 6335
6696.5 7069.7 7446.1 7844.1 8272 8724.7 9222.2 9786.1 10466 11242.2
12187.4 13689.9 14829.2 15953.6 17325.1 18975.2 20524.1 21195.7 20494.2 17819.3
13154.3 7321.7 2111.1 442.8 147.6 33.2 0
3769.5 3811 3913.8 4061.4 4265.4 4485.9 4726.4 4973.5 5223.9 5490.9
5751.3 6001.7 6260.4 6517.4 6789.4 7076.3 7378.1 7744.6 8169.2 8719.8
9515.8 10504.2 11177.5 11930.4 12830.9 13812.6 14482.6 14248.8 13078 10882.3
7859.1 4021.6 1311.8 391.4 134.3 31.5 0
3769.5 3728 3743 3811 3922.1 4036.5 4187.4 4336.7 4484.3 4638.5
4772.8 4893.9 4995 5087.9 5152.6 5194 5235.5 5263.7 5310.1 5417.9
5676.6 5829.2 5857.4 5913.8 6001.7 6081.3 5864 5175.8 4194 3107.8
2112.8 1197.3 600.3 253.7 122.7 43.1 0
3769.5 3553.9 3426.2 3359.9 3353.2 3379.8 3424.6 3474.3 3509.1 3530.7
3529 3487.6 3422.9 3331.7 3210.6 3063 2885.6 2701.5 2532.3 2374.8
2212.3 2068 1946.9 1847.4 1761.2 1673.3 1563.9 1416.3 1212.3 938.6
683.3 502.5 348.3 223.9 127.7 36.5 0
3769.5 3393 3159.2 3056.4 3031.5 3053.1 3099.5 3149.3 3174.1 3167.5
3132.7 3071.3 2981.8 2870.7 2741.3 2608.6 2471 2333.3 2197.4 2048.1
1897.2 1761.2 1661.7 1602 1578.8 1582.1 1578.8 1532.3 1417.9 1227.2
933.7 643.5 451.1 296.8 147.6 33.2 0
3769.5 3267 2985.1 2874 2878.9 2942 3011.6 3056.4 3059.7 3029.9
2971.8 2888.9 2791.1 2678.3 2558.9 2441.1 2316.8 2185.7 2051.4 1927
1832.5 1751.2 1696.5 1661.7 1631.8 1597 1542.3 1485.9 1416.3 1305.1
1136 892.2 585.4 323.4 154.2 33.2 0
3769.5 3145.9 2855.7 2781.1 2827.5 2913.8 2981.8 3014.9 3001.7 2950.3
2870.7 2776.1 2666.7 2558.9 2444.5 2333.3 2257.1 2165.8 2051.4 1960.2
1898.8 1817.6 1689.9 1588.7 1522.4 1457.7 1391.4 1325 1265.3 1210.6
1145.9 1041.5 852.4 653.4 383.1 92.9 0
3769.5 3078 2787.7 2746.3 2825.9 2908.8 2976.8 2996.7 2965.2 2883.9
2786.1 2675 2555.6 2449.4 2358.2 2306.8 2245.4 2182.4 2121.1 1985.1
1864 1767.8 1671.6 1582.1 1489.2 1408 1328.4 1255.4 1179.1 1091.2
1005 927 812.6 701.5 490.9 190.7 0
3769.5 3019.9 2744.6 2739.6 2827.5 2907.1 2966.8 2973.5 2925.4 2837.5
2726.4 2603.7 2494.2 2393 2325 2267 2192.4 2091.2 2001.7 1893.9
1810.9 1718.1 1626.9 1544 1474.3 1403 1326.7 1248.8 1157.5 1056.4
945.3 847.4 721.4 545.6 361.5 150.9 0
3769.5 2986.7 2723.1 2738 2834.2 2912.1 2965.2 2955.2 2893.9 2789.4
2660 2539 2436.2 2358.2 2321.7 2233.8 2097.8 1940.3 1877.3 1824.2
1729.7 1656.7 1593.7 1500.8 1431.2 1376.5 1305.1 1220.6 1119.4 1008.3
887.2 834.2 718.1 469.3 341.6 209 0
3769.5 2980.1 2709.8 2739.6 2835.8 2915.4 2963.5 2950.3 2875.6 2757.9
2626.9 2507.5 2406.3 2358.2 2301.8 2190.7 1991.7 1860.7 1827.5 1762.9
1679.9 1590.4 1505.8 1441.1 1401.3 1366.5 1301.8 1222.2 1126 1014.9
897.2 927 739.6 494.2 376.5 139.3 0
3769.5 2980.1 2708.1 2744.6 2837.5 2917.1 2961.9 2955.2 2882.3 2759.5
2626.9 2505.8 2404.6 2359.9 2296.9 2184.1 1976.8 1862.4 1835.8 1761.2
1675 1577.1 1507.5 1421.2 1409.6 1366.5 1300.2 1222.2 1132.7 1013.3
900.5 913.8 635.2 510.8 371.5 134.3 0
